Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0157.0835

Expand Table
PL
1/5
Article number
ARTNR
Customs Tariff Number
CTN
LOD Destination
LODDEST
LOD Level
LODLEVEL
Type of voltage
S
Rated voltage
B [V]
Type of installation
EA
Material
M
Synthetic material definition
KA
Weight
G [kg]
Width
BR [mm]
Height
H [mm]
Depth
T [mm]
Packing unit
V [piece(s)]
Range
SR
GTIN (EAN)
GE
1
0157.0835
84159000
Architecture
400
Alternating current
230
Surface-mounted
Synthetic material
PVC-free polystyrene
0.3
127
93
50
1
K
4012799578352
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numer0157.0835
ShorttextRoom air control
Ostatnia aktualizacja26.11.2025 06:42:53
Urządzenie
słowa kluczowe

Klasyfikacje

By BIM categories

BIM_ELECTRICAL_DEVICES Electrical devices

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_10_11 23-60 10 11 Temperature Measuring Instruments

OmniClass

23-27 11 11 15 23-27 11 11 15 - Temperature Controllers

Revit

RVT_METRICELECTRICALEQUIPMENT (Metric) Electrical Equipment

Uniclass2015

75_70_52_93 75 70 52 93 - Variable volume air conditioning control systems